A 9Q36-0420
0.131" Expanded Diameter, Carbon Steel Spirol Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $9.60 | 11 wks |
10 - 24 | $8.61 | 11 wks |
25 - 49 | $7.92 | 11 wks |
50 - 99 | $7.48 | 11 wks |
100+ | Request for Quote |
$9.60
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Hardened (RC46-53) |
---|---|
Drill Size | 0.124 |
Expanded Diameter | 0.131(+0.007/-0.000) |
Length | 0.625 |
Material | Carbon Steel |
Sell Unit (per Pack) | 100 |
Shaft Size | 0.375 |