A 9Q36-0340
0.099" Expanded Diameter, Carbon Steel Spirol Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $13.89 | 4 wks |
10 - 24 | $12.77 | 4 wks |
25 - 49 | $11.9 | 4 wks |
50 - 99 | $11.33 | 4 wks |
100+ | Request for Quote |
$13.89
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Hardened (RC46-53) |
---|---|
Drill Size | 0.039 |
Expanded Diameter | 0.099(+0.006/-0.000) |
Length | 1.25 |
Material | Carbon Steel |
Sell Unit (per Pack) | 100 |
Shaft Size | 0.25 |