A 9Q36-0330

0.099" Expanded Diameter, Carbon Steel Spirol Pin
Qty Range Price/Unit Ships Within
1 - 9 $12.17 5 wks
10 - 24 $11.03 5 wks
25 - 49 $10.19 5 wks
50 - 99 $9.68 5 wks
100+ Request for Quote
$12.17

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition Hardened (RC46-53)
Drill Size 0.039
Expanded Diameter 0.099(+0.006/-0.000)
Length 0.938
Material Carbon Steel
Sell Unit (per Pack) 100
Shaft Size 0.25

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team