A 9Q36-0228

0.067" Expanded Diameter, Carbon Steel Spirol Pin
Qty Range Price/Unit Ships Within
1 - 9 $9.60 4 wks
10 - 24 $8.61 4 wks
25 - 49 $7.92 4 wks
50 - 99 $7.48 4 wks
100+ Request for Quote
$9.60

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition Hardened (RC46-53)
Drill Size 0.061
Expanded Diameter 0.067(+0.005/-0.000)
Length 0.875
Material Carbon Steel
Sell Unit (per Pack) 100
Shaft Size 0.1875

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team