A 9Q36-0110
0.033" Expanded Diameter, Carbon Steel Spirol Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $18.30 | 4 wks |
10 - 24 | $17.01 | 4 wks |
25 - 49 | $15.93 | 4 wks |
50 - 99 | $15.24 | 4 wks |
100+ | Request for Quote |
$18.30
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Hardened (RC46-53) |
---|---|
Drill Size | 0.031 |
Expanded Diameter | 0.033(+0.002/-0.000) |
Length | 0.312 |
Material | Carbon Steel |
Sell Unit (per Pack) | 100 |
Shaft Size | 0.09375 |