A 9Q36-0106

0.033" Expanded Diameter, Carbon Steel Spirol Pin
Qty Range Price/Unit Ships Within
1 - 9 $18.30 4 wks
10 - 24 $17.01 4 wks
25 - 49 $15.93 4 wks
50 - 99 $15.24 4 wks
100+ Request for Quote
$18.30

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition Hardened (RC46-53)
Drill Size 0.031
Expanded Diameter 0.033(+0.002/-0.000)
Length 0.188
Material Carbon Steel
Sell Unit (per Pack) 100
Shaft Size 0.09375

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team