A 9Q34-X4
External Hitch Pin, 0.047" Diameter, 0.875" Long, Material - Spring Wire, Oil-Tempered, Finish - Plated.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $23.34 | 4 wks |
5 - 9 | $18.56 | 4 wks |
10 - 24 | $15.91 | 4 wks |
25+ | $12.47 | 4 wks |
$23.34
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diameter (D) | 0.047 Inch |
---|---|
Finish | Plated |
Inside Diameter Of Eye (E) | 0.1875 Inch |
Length (L) | 0.875 Inch |
Material | Spring Wire, Tempered |
Recommended Goove Width | 0.0625 Inch |
Recommended Groove Dia. | 0.25 Inch |
Sell Unit | 1000 |