A 9Q34-X2
External Hitch Pin, 0.062" Diameter, 1" Long, Material - Spring Wire, Oil-Tempered, Finish - Plated.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $26.70 | 4 wks |
5 - 9 | $21.35 | 4 wks |
10 - 24 | $18.39 | 4 wks |
25+ | $14.49 | 4 wks |
$26.70
Availability: 9.49 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diameter (D) | 0.062 Inch |
---|---|
Finish | Plated |
Inside Diameter Of Eye (E) | 0.3125 Inch |
Length (L) | 1 Inch |
Material | Spring Wire, Tempered |
Recommended Goove Width | 0.078125 Inch |
Recommended Groove Dia. | 0.375 Inch |
Sell Unit | 1000 |