A 9Q34-X1
External Hitch Pin, 0.032" Diameter, 0.46875" Long, Material- Spring Wire, Oil-Tempered, Finish - Plated.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $16.91 | 4 wks |
5 - 9 | $13.25 | 4 wks |
10 - 24 | $11.23 | 4 wks |
25+ | $8.66 | 4 wks |
$16.91
Availability: 0.039 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diameter (D) | 0.032 Inch |
---|---|
Finish | Plated |
Inside Diameter Of Eye (E) | 0.125 Inch |
Length (L) | 0.46875 Inch |
Material | Spring Wire, Tempered |
Recommended Goove Width | 0.046875 Inch |
Recommended Groove Dia. | 0.15625 Inch |
Sell Unit | 1000 |