A 9Q34-22

Internal Hitch Pin, 0.062in. Diameter, 0.078125in. Drill Hole Size, 1.3125in. Long, Material- Spring Wire,Oil-Tempered, Finish- Plated.
Qty Range Price/Unit Ships Within
1 - 4 $48.52 4 wks
5 - 9 $39.93 4 wks
10 - 24 $35.1 4 wks
25+ $28.46 4 wks
$48.52

Availability: 3.972 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Diameter (D) 0.062 Inch
Drill Hole Size 0.078125 Inch
Finish Plated
Inside Diameter Of Eye (E) 0.3125 Inch
Length (L) 1.3125 Inch
Material Spring Wire,Oil-Tempered
Maximum Recommended Shaft Diameter (Inch) 0.5 Inch
Min. Recommended Shaft Diameter 0.25 Inch
Sell Unit 1000

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team