A 9Q34-17
Internal Hitch Pin, 0.08in. Diameter, 0.09375in. Drill Hole Size, 1.5625in. Long, Material- Spring Wire,Oil-Tempered, Finish- Plated.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $49.69 | 4 wks |
5 - 9 | $40.92 | 4 wks |
10 - 24 | $36.01 | 4 wks |
25+ | $29.23 | 4 wks |
$49.69
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diameter (D) | 0.08 Inch |
---|---|
Drill Hole Size | 0.09375 Inch |
Finish | Plated |
Inside Diameter Of Eye (E) | 0.3125 Inch |
Length (L) | 1.5625 Inch |
Material | Spring Wire, Oil-Tempered |
Maximum Recommended Shaft Diameter (Inch) | 0.5 Inch |
Min. Recommended Shaft Diameter | 0.375 Inch |
Sell Unit | 1000 |