A 9Q34-14
Internal Hitch Pin, 0.093in. Diameter, 0.109375in. Drill Hole Size, 2.5in. Long, Material- Spring Wire,Oil-Tempered, Finish- Plated.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $69.90 | 4 wks |
5 - 9 | $58.26 | 4 wks |
10 - 24 | $51.75 | 4 wks |
25+ | $42.46 | 4 wks |
$69.90
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diameter (D) | 0.093 Inch |
---|---|
Drill Hole Size | 0.109375 Inch |
Finish | Plated |
Inside Diameter Of Eye (E) | 0.4375 Inch |
Length (L) | 2.5 Inch |
Material | Spring Wire, Oil-Tempered |
Maximum Recommended Shaft Diameter (Inch) | 0.75 Inch |
Min. Recommended Shaft Diameter | 0.375 Inch |
Sell Unit | 1000 |