A 9Q34-13

Internal Hitch Pin, 0.08in. Diameter, 0.09375in. Drill Hole Size, 1.1875in. Long, Material- Spring Wire,Oil-Tempered, Finish- Plated.
Qty Range Price/Unit Ships Within
1 - 4 $39.15 4 wks
5 - 9 $31.98 4 wks
10 - 24 $27.97 4 wks
25+ $22.54 4 wks
$39.15

Availability: 5.2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Diameter (D) 0.08 Inch
Drill Hole Size 0.09375 Inch
Finish Plated
Inside Diameter Of Eye (E) 0.25 Inch
Length (L) 1.1875 Inch
Material Spring Wire,Oil-Tempered
Maximum Recommended Shaft Diameter (Inch) 0.375 Inch
Min. Recommended Shaft Diameter 0.25 Inch
Sell Unit 1000

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team