A 9Q32-0832

0.2502" Dia. X 1" Long Alloy Steel Dowel Pin
Qty Range Price/Unit Ships Within
1 - 9 $19.14 5 wks
10 - 24 $14.65 5 wks
25 - 49 $12.78 5 wks
50 - 99 $11.48 5 wks
100+ Request for Quote
$19.14

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition Hardened (RC58-62)
Length (L) 1 Inch
Material Alloy Steel
Pin Diameter 0.2502 Inch
Tolerance Diameter +/-.0001 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team