A 9Q32-0820
Priced Per 100 Pieces
0.2502" Dia. X 0.625" Long Alloy Steel Dowel Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $19.14 | 5 wks |
10 - 24 | $14.65 | 5 wks |
25 - 49 | $12.78 | 5 wks |
50 - 99 | $11.48 | 5 wks |
100+ | Request for Quote |
$19.14
Availability: 10 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Hardened (RC58-62) |
---|---|
Length (L) | 0.625 Inch |
Material | Alloy Steel |
Pin Diameter | 0.2502 Inch |
Tolerance Diameter | +/-.0001 Inch |