A 9Q32-0644

Priced Per 100 Pieces

0.1877" Dia. X 1.375" Long Alloy Steel Dowel Pin
Qty Range Price/Unit Ships Within
1 - 9 $62.11 4 wks
10 - 24 $53.4 4 wks
25 - 49 $49.73 4 wks
50 - 99 $46.64 4 wks
100+ Request for Quote
$62.11

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition Hardened (RC58-62)
Length (L) 1.375 Inch
Material Alloy Steel
Pin Diameter 0.1877 Inch
Tolerance Diameter +/-.0001 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team