A 9Q32-0456
Priced Per 100 Pieces
0.1252" Dia. X 1.75" Long Alloy Steel Dowel Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $21.43 | 11 wks |
10 - 24 | $16.35 | 11 wks |
25 - 49 | $14.27 | 11 wks |
50 - 99 | $12.78 | 11 wks |
100+ | Request for Quote |
$21.43
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Hardened (RC58-62) |
---|---|
Length (L) | 1.75 Inch |
Material | Alloy Steel |
Pin Diameter | 0.1252 Inch |
Tolerance Diameter | +/-.0001 Inch |