A 9Q32-0448
Priced Per 100 Pieces
0.1252" Dia. X 1.5" Long Alloy Steel Dowel Pin
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $20.13 | 11 wks |
| 10 - 24 | $15.88 | 11 wks |
| 25 - 49 | $14.08 | 11 wks |
| 50 - 99 | $12.8 | 11 wks |
| 100+ | Request for Quote |
$20.13
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | Hardened (RC58-62) |
|---|---|
| Length (L) | 1.5 Inch |
| Material | Alloy Steel |
| Pin Diameter | 0.1252 Inch |
| Tolerance Diameter | +/-.0001 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities