A 9Q32-0412

Priced Per 100 Pieces

0.1252" Dia. X 0.375" Long Alloy Steel Dowel Pin
Qty Range Price/Unit Ships Within
1 - 9 $17.54 5 wks
10 - 24 $13.57 5 wks
25 - 49 $11.92 5 wks
50 - 99 $10.74 5 wks
100+ Request for Quote
$17.54

Availability: 10.43 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition Hardened (RC58-62)
Length (L) 0.375 Inch
Material Alloy Steel
Pin Diameter 0.1252 Inch
Tolerance Diameter +/-.0001 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team