A 9Q32-0306

0.0939" Dia. X 0.188" Long Alloy Steel Dowel Pin
Qty Range Price/Unit Ships Within
1 - 9 $18.08 5 wks
10 - 24 $14.74 5 wks
25 - 49 $13.29 5 wks
50 - 99 $12.24 5 wks
100+ Request for Quote
$18.08

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition Hardened (RC58-62)
Length (L) 0.188 Inch
Material Alloy Steel
Pin Diameter 0.094 Inch
Tolerance Diameter +/-.0001 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team