A 9Q32-0216
Priced Per 100 Pieces
0.0627" Dia. X 0.5" Long Alloy Steel Dowel Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $21.24 | 11 wks |
10 - 24 | $17.39 | 11 wks |
25 - 49 | $15.73 | 11 wks |
50 - 99 | $14.51 | 11 wks |
100+ | Request for Quote |
$21.24
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Hardened (RC58-62) |
---|---|
Length (L) | 0.5 Inch |
Material | Alloy Steel |
Pin Diameter | 0.0627 Inch |
Tolerance Diameter | +/-.0001 Inch |