A 9Q29-Y14
Carbon Spring Steel External E-Ring for 0.14" Shaft Dia.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $8.32 | 11 wks |
| 10 - 24 | $5.72 | 11 wks |
| 25 - 49 | $4.68 | 11 wks |
| 50 - 99 | $3.93 | 11 wks |
| 100+ | Request for Quote |
$8.32
Availability: 5.2 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Finish | Oil-Dipped |
|---|---|
| Groove Dia. (G) | 0.112 |
| Groove Width (W) | 0.018 |
| Material | Carbon Spring Steel |
| Outside Dia. | 0.25 |
| Ring Thickness (T) | 0.015 |
| Ring Thrust Strength | 240 |
| Shaft Dia. (D) | 0.14 |
| Unit Price (Pcs. / Pack) | 100 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities