A 9Q29-15
Carbon Spring Steel External E-Ring for 0.156" Shaft Dia.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $10.68 | 14 wks |
| 10 - 24 | $6.55 | 14 wks |
| 25 - 49 | $4.98 | 14 wks |
| 50 - 99 | $3.87 | 14 wks |
| 100+ | Request for Quote |
$10.68
Availability: 29.18 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Finish | Oil-Dipped |
|---|---|
| Groove Dia. (G) | 0.116 |
| Groove Width (W) | 0.029 |
| Material | Carbon Spring Steel |
| Outside Dia. | 0.282 |
| Ring Thickness (T) | 0.025 |
| Ring Thrust Strength | 480 |
| Shaft Dia. (D) | 0.156 |
| Unit Price (Pcs. / Pack) | 100 |
| Substitute Part | S7300YF133-15 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities