A 9Q29-12
Carbon Spring Steel External E-Ring for 0.125" Shaft Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $5.19 | 11 wks |
10 - 24 | $4.06 | 11 wks |
25 - 49 | $3.53 | 11 wks |
50 - 99 | $3.15 | 11 wks |
100+ | Request for Quote |
$5.19
Availability: 26.67 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | Oil-Dipped |
---|---|
Groove Dia. (G) | 0.095 |
Groove Width (W) | 0.018 |
Material | Carbon Spring Steel |
Outside Dia. | 0.23 |
Ring Thickness (T) | 0.015 |
Ring Thrust Strength | 210 |
Shaft Dia. (D) | 0.125 |
Unit Price (Pcs. / Pack) | 100 |
Substitute Part | S7300YF133-12 |