A 9Q29-04
Carbon Spring Steel External E-Ring for 0.04" Shaft Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $12.02 | 4 wks |
10 - 24 | $8.25 | 4 wks |
25 - 49 | $6.74 | 4 wks |
50 - 99 | $5.64 | 4 wks |
100+ | Request for Quote |
$12.02
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | Oil-Dipped |
---|---|
Groove Dia. (G) | 0.026 |
Groove Width (W) | 0.012 |
Material | Carbon Spring Steel |
Outside Dia. | 0.079 |
Ring Thickness (T) | 0.01 |
Ring Thrust Strength | 33 |
Shaft Dia. (D) | 0.04 |
Unit Price (Pcs. / Pack) | 100 |
Substitute Part | S7300YFX133-04 |