A 9Q28-90

Carbon Spring Steel Internal Ring for 0.901" Housing Dia.
Qty Range Price/Unit Ships Within
1 - 9 $25.01 5 wks
10 - 24 $23.35 5 wks
25 - 49 $19.17 5 wks
50 - 99 $17.76 5 wks
100+ Request for Quote
$25.01

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Finish Oil-Dipped
Free Dia. (A) 1
Groove Dia. (G) 0.959
Groove Width (w) 0.046
Housing Dia. (D) 0.901
Material Carbon Spring Steel
Max.ring Thrust(lbs) 17500
Ring Clearance (I.D.) 0.57
Ring Thickness (T) 0.042
Unit Price (Pcs. / Pack) 100

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team