A 9Q28-75
Carbon Spring Steel Internal Ring for 0.75" Housing Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $20.02 | 11 wks |
10 - 24 | $18.45 | 11 wks |
25 - 49 | $15.03 | 11 wks |
50 - 99 | $13.86 | 11 wks |
100+ | Request for Quote |
$20.02
Availability: 5.21 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | Oil-Dipped |
---|---|
Free Dia. (A) | 0.831 |
Groove Dia. (G) | 0.796 |
Groove Width (w) | 0.039 |
Housing Dia. (D) | 0.75 |
Material | Carbon Spring Steel |
Max.ring Thrust(lbs) | 9900 |
Ring Clearance (I.D.) | 0.44 |
Ring Thickness (T) | 0.035 |
Unit Price (Pcs. / Pack) | 100 |