A 9Q28-62

Carbon Spring Steel Internal Ring for 0.625" Housing Dia.
Qty Range Price/Unit Ships Within
1 - 9 $18.56 4 wks
10 - 24 $17.13 4 wks
25 - 49 $13.96 4 wks
50 - 99 $12.88 4 wks
100+ Request for Quote
$18.56

Availability: 1.65 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Finish Oil-Dipped
Free Dia. (A) 0.694
Groove Dia. (G) 0.665
Groove Width (w) 0.039
Housing Dia. (D) 0.625
Material Carbon Spring Steel
Max.ring Thrust(lbs) 8200
Ring Clearance (I.D.) 0.34
Ring Thickness (T) 0.035
Unit Price (Pcs. / Pack) 100

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team