A 9Q28-45
Carbon Spring Steel Internal Ring for 0.453" Housing Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $19.60 | 5 wks |
10 - 24 | $18.46 | 5 wks |
25 - 49 | $15.19 | 5 wks |
50 - 99 | $14.13 | 5 wks |
100+ | Request for Quote |
$19.60
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | Oil-Dipped |
---|---|
Free Dia. (A) | 0.498 |
Groove Dia. (G) | 0.477 |
Groove Width (w) | 0.029 |
Housing Dia. (D) | 0.453 |
Material | Carbon Spring Steel |
Max.ring Thrust(lbs) | 4200 |
Ring Clearance (I.D.) | 0.25 |
Ring Thickness (T) | 0.025 |
Unit Price (Pcs. / Pack) | 100 |