A 9Q28-100
Carbon Spring Steel Internal Ring for 1" Housing Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $31.78 | 4 wks |
10 - 24 | $30.21 | 4 wks |
25 - 49 | $25.05 | 4 wks |
50 - 99 | $23.34 | 4 wks |
100+ | Request for Quote |
$31.78
Availability: 3.36 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | Oil-Dipped |
---|---|
Free Dia. (A) | 1.111 |
Groove Dia. (G) | 1.066 |
Groove Width (w) | 0.046 |
Housing Dia. (D) | 1 |
Material | Carbon Spring Steel |
Max.ring Thrust(lbs) | 19000 |
Ring Clearance (I.D.) | 0.67 |
Ring Thickness (T) | 0.042 |
Unit Price (Pcs. / Pack) | 100 |