A 9Q27-300
Carbon Spring Steel external retaining ring for 3.00" shaft dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $143.93 | 11 wks |
10 - 24 | $124.59 | 11 wks |
25 - 49 | $112.85 | 11 wks |
50 - 99 | $106.18 | 11 wks |
100+ | Request for Quote |
$143.93
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | OIL DIPPED |
---|---|
Free Ring | 2.775 I.D. |
Groove Dia. (D) | 2.838 |
Groove Width (W) | 0.103 |
Material | Carbon Spring Steel |
Max.groove Thrust (lbs) | 17200 lbs |
Max.ring Thrust (LBS) | 33394 LBS |
Ring Clearance | 3.6 |
Ring Thickness (T) | 0.093 |
Shaft Dia. (G) | 3 |