A 9Q27-250
Carbon Spring Steel external retaining ring for 2.500" shaft dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $122.51 | 4 wks |
10 - 24 | $104.98 | 4 wks |
25 - 49 | $94.66 | 4 wks |
50 - 99 | $88.77 | 4 wks |
100+ | Request for Quote |
$122.51
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | OIL DIPPED |
---|---|
Free Ring | 2.313 I.D. |
Groove Dia. (D) | 2.36 |
Groove Width (W) | 0.086 |
Material | Carbon Spring Steel |
Max.groove Thrust (lbs) | 12350 lbs |
Max.ring Thrust (LBS) | 23345 LBS |
Ring Clearance | 3.17 |
Ring Thickness (T) | 0.078 |
Shaft Dia. (G) | 2.5 |