A 9Q27-237
Carbon Spring Steel external retaining ring for 2.375" shaft dia.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $122.99 | 11 wks |
| 10 - 24 | $104.69 | 11 wks |
| 25 - 49 | $94.12 | 11 wks |
| 50 - 99 | $88.08 | 11 wks |
| 100+ | Request for Quote |
$122.99
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Finish | OIL DIPPED |
|---|---|
| Free Ring | 2.197 I.D. |
| Groove Dia. (D) | 2.239 |
| Groove Width (W) | 0.086 |
| Material | Carbon Spring Steel |
| Max.groove Thrust (lbs) | 11400 lbs |
| Max.ring Thrust (LBS) | 22127 LBS |
| Ring Clearance | 3.06 |
| Ring Thickness (T) | 0.078 |
| Shaft Dia. (G) | 2.375 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities