A 9Q27-200
Carbon Spring Steel external retaining ring for 2.00" shaft dia.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $86.90 | 11 wks |
| 10 - 24 | $72.15 | 11 wks |
| 25 - 49 | $64.13 | 11 wks |
| 50 - 99 | $59.19 | 11 wks |
| 100+ | Request for Quote |
$86.90
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Finish | OIL DIPPED |
|---|---|
| Free Ring | 1.85 I.D. |
| Groove Dia. (D) | 1.886 |
| Groove Width (W) | 0.068 |
| Material | Carbon Spring Steel |
| Max.groove Thrust (lbs) | 8050 lbs |
| Max.ring Thrust (LBS) | 14819 LBS |
| Ring Clearance | 2.6 |
| Ring Thickness (T) | 0.062 |
| Shaft Dia. (G) | 2 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities