A 9Q27-187
Carbon Spring Steel external retaining ring for 1.875" shaft dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $67.76 | 4 wks |
10 - 24 | $55.5 | 4 wks |
25 - 49 | $49.01 | 4 wks |
50 - 99 | $45.01 | 4 wks |
100+ | Request for Quote |
$67.76
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | OIL DIPPED |
---|---|
Free Ring | 1.735 I.D. |
Groove Dia. (D) | 1.769 |
Groove Width (W) | 0.068 |
Material | Carbon Spring Steel |
Max.groove Thrust (lbs) | 7000 lbs |
Max.ring Thrust (LBS) | 13906 LBS |
Ring Clearance | 2.44 |
Ring Thickness (T) | 0.062 |
Shaft Dia. (G) | 1.875 |