A 9Q27-175
Carbon Spring Steel external retaining ring for 1.75" shaft dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $56.19 | 11 wks |
10 - 24 | $45.26 | 11 wks |
25 - 49 | $39.6 | 11 wks |
50 - 99 | $36.19 | 11 wks |
100+ | Request for Quote |
$56.19
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | OIL DIPPED |
---|---|
Free Ring | 1.618 I.D. |
Groove Dia. (D) | 1.65 |
Groove Width (W) | 0.068 |
Material | Carbon Spring Steel |
Max.groove Thrust (lbs) | 6200 lbs |
Max.ring Thrust (LBS) | 12992 LBS |
Ring Clearance | 2.31 |
Ring Thickness (T) | 0.062 |
Shaft Dia. (G) | 1.75 |