A 9Q27-156
Carbon Spring Steel external retaining ring for 1.562" shaft dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $44.41 | 4 wks |
10 - 24 | $34.9 | 4 wks |
25 - 49 | $30.17 | 4 wks |
50 - 99 | $27.34 | 4 wks |
100+ | Request for Quote |
$44.41
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | OIL DIPPED |
---|---|
Free Ring | 1.446 I.D. |
Groove Dia. (D) | 1.468 |
Groove Width (W) | 0.068 |
Material | Carbon Spring Steel |
Max.groove Thrust (lbs) | 5200 lbs |
Max.ring Thrust (LBS) | 11571 LBS |
Ring Clearance | 2.1 |
Ring Thickness (T) | 0.062 |
Shaft Dia. (G) | 1.562 |