A 9Q27-112
Carbon Spring Steel external retaining ring for 1.125" shaft dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $27.64 | 11 wks |
10 - 24 | $21.42 | 11 wks |
25 - 49 | $18.33 | 11 wks |
50 - 99 | $16.52 | 11 wks |
100+ | Request for Quote |
$27.64
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | OIL DIPPED |
---|---|
Free Ring | 1.041 I.D. |
Groove Dia. (D) | 1.059 |
Groove Width (W) | 0.056 |
Material | Carbon Spring Steel |
Max.groove Thrust (lbs) | 2600 lbs |
Max.ring Thrust (LBS) | 6699 LBS |
Ring Clearance | 1.55 |
Ring Thickness (T) | 0.05 |
Shaft Dia. (G) | 1.125 |