A 9Q27-075
Carbon Spring Steel external retaining ring for 0.750" shaft dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $19.38 | 4 wks |
10 - 24 | $14.31 | 4 wks |
25 - 49 | $11.95 | 4 wks |
50 - 99 | $10.59 | 4 wks |
100+ | Request for Quote |
$19.38
Availability: 2.94 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | OIL DIPPED |
---|---|
Free Ring | 0.693 I.D. |
Groove Dia. (D) | 0.704 |
Groove Width (W) | 0.046 |
Material | Carbon Spring Steel |
Max.groove Thrust (lbs) | 1200 lbs |
Max.ring Thrust (LBS) | 3756 LBS |
Ring Clearance | 1.09 |
Ring Thickness (T) | 0.042 |
Shaft Dia. (G) | 0.75 |