A 9Q27-046
Carbon Spring Steel external retaining ring for 0.469" shaft dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $14.27 | 11 wks |
10 - 24 | $10.21 | 11 wks |
25 - 49 | $8.38 | 11 wks |
50 - 99 | $7.33 | 11 wks |
100+ | Request for Quote |
$14.27
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | OIL DIPPED |
---|---|
Free Ring | 0.428 I.D. |
Groove Dia. (D) | 0.443 |
Groove Width (W) | 0.029 |
Material | Carbon Spring Steel |
Max.groove Thrust (lbs) | 450 lbs |
Max.ring Thrust (LBS) | 1117 LBS |
Ring Clearance | 0.69 |
Ring Thickness (T) | 0.025 |
Shaft Dia. (G) | 0.469 |