A 9Q27-035
Carbon Spring Steel external retaining ring for 0.354" shaft dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $13.23 | 11 wks |
10 - 24 | $9.44 | 11 wks |
25 - 49 | $7.73 | 11 wks |
50 - 99 | $6.76 | 11 wks |
100+ | Request for Quote |
$13.23
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | OIL DIPPED |
---|---|
Free Ring | 0.32 I.D. |
Groove Dia. (D) | 0.33 |
Groove Width (W) | 0.029 |
Material | Carbon Spring Steel |
Max.groove Thrust (lbs) | 300 lbs |
Max.ring Thrust (LBS) | 832 LBS |
Ring Clearance | 0.58 |
Ring Thickness (T) | 0.025 |
Shaft Dia. (G) | 0.354 |