A 9Q27-031
Carbon Spring Steel external retaining ring for 0.312" shaft dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $12.78 | 11 wks |
10 - 24 | $9.14 | 11 wks |
25 - 49 | $7.48 | 11 wks |
50 - 99 | $6.55 | 11 wks |
100+ | Request for Quote |
$12.78
Availability: 41.25 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | OIL DIPPED |
---|---|
Free Ring | 0.281 I.D. |
Groove Dia. (D) | 0.29 |
Groove Width (W) | 0.029 |
Material | Carbon Spring Steel |
Max.groove Thrust (lbs) | 240 lbs |
Max.ring Thrust (LBS) | 751 LBS |
Ring Clearance | 0.54 |
Ring Thickness (T) | 0.025 |
Shaft Dia. (G) | 0.312 |
Substitute Part | S7300YF100-31,S7300YF100-31PP |