A 9Q27-028
Carbon Spring Steel external retaining ring for 0.281" shaft dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $12.66 | 5 wks |
10 - 24 | $9.05 | 5 wks |
25 - 49 | $7.41 | 5 wks |
50 - 99 | $6.49 | 5 wks |
100+ | Request for Quote |
$12.66
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | OIL DIPPED |
---|---|
Free Ring | 0.256 I.D. |
Groove Dia. (D) | 0.261 |
Groove Width (W) | 0.029 |
Material | Carbon Spring Steel |
Max.groove Thrust (lbs) | 200 lbs |
Max.ring Thrust (LBS) | 670 LBS |
Ring Clearance | 0.49 |
Ring Thickness (T) | 0.025 |
Shaft Dia. (G) | 0.281 |