A 9Q27-023
Beryllium Copper external retaining ring for 0.236" shaft dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $21.10 | 11 wks |
10 - 24 | $15.6 | 11 wks |
25 - 49 | $13.03 | 11 wks |
50 - 99 | $11.54 | 11 wks |
100+ | Request for Quote |
$21.10
Availability: 8.31 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | OIL DIPPED |
---|---|
Free Ring | 0.215 I.D. |
Groove Dia. (D) | 0.222 |
Groove Width (W) | 0.018 |
Material | Beryllium Copper |
Max.groove Thrust (lbs) | 120 lbs |
Max.ring Thrust (LBS) | 315 LBS |
Ring Clearance | 0.36 |
Ring Thickness (T) | 0.015 |
Shaft Dia. (G) | 0.236 |
Substitute Part | S7300YF100-23 |