A 9Q27-021
Beryllium Copper external retaining ring for 0.219" shaft dia.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $22.81 | 11 wks |
| 10 - 24 | $16.85 | 11 wks |
| 25 - 49 | $14.07 | 11 wks |
| 50 - 99 | $12.46 | 11 wks |
| 100+ | Request for Quote |
$22.81
Availability: 6.6 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Finish | OIL DIPPED |
|---|---|
| Free Ring | 0.196 I.D. |
| Groove Dia. (D) | 0.205 |
| Groove Width (W) | 0.018 |
| Material | Beryllium Copper |
| Max.groove Thrust (lbs) | 110 lbs |
| Max.ring Thrust (LBS) | 284 LBS |
| Ring Clearance | 0.33 |
| Ring Thickness (T) | 0.015 |
| Shaft Dia. (G) | 0.219 |
| Substitute Part | S7300YF100-21 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities