A 9Q27-018
Beryllium Copper external retaining ring for 0.188" shaft dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $19.82 | 8 wks |
10 - 24 | $14.61 | 8 wks |
25 - 49 | $12.19 | 8 wks |
50 - 99 | $10.78 | 8 wks |
100+ | Request for Quote |
$19.82
Availability: 15 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | OIL DIPPED |
---|---|
Free Ring | 0.168 I.D. |
Groove Dia. (D) | 0.175 |
Groove Width (W) | 0.018 |
Material | Beryllium Copper |
Max.groove Thrust (lbs) | 80 lbs |
Max.ring Thrust (LBS) | 244 LBS |
Ring Clearance | 0.3 |
Ring Thickness (T) | 0.015 |
Shaft Dia. (G) | 0.188 |
Substitute Part | S7300YF100-18 |