A 9Q27-015
Beryllium Copper external retaining ring for 0.156" shaft dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $19.13 | 4 wks |
10 - 24 | $13.6 | 4 wks |
25 - 49 | $11.14 | 4 wks |
50 - 99 | $9.71 | 4 wks |
100+ | Request for Quote |
$19.13
Availability: 17 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | OIL DIPPED |
---|---|
Free Ring | 0.142 I.D. |
Groove Dia. (D) | 0.146 |
Groove Width (W) | 0.012 |
Material | Beryllium Copper |
Max.groove Thrust (lbs) | 55 lbs |
Max.ring Thrust (LBS) | 132 LBS |
Ring Clearance | 0.27 |
Ring Thickness (T) | 0.01 |
Shaft Dia. (G) | 0.156 |
Substitute Part | S7300YF100-15 |