A 9Q27-012
Beryllium Copper external retaining ring for 0.125" shaft dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $18.75 | 4 wks |
10 - 24 | $13.33 | 4 wks |
25 - 49 | $10.92 | 4 wks |
50 - 99 | $9.51 | 4 wks |
100+ | Request for Quote |
$18.75
Availability: 42 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | OIL DIPPED |
---|---|
Free Ring | 0.112 I.D. |
Groove Dia. (D) | 0.117 |
Groove Width (W) | 0.012 |
Material | Beryllium Copper |
Max.groove Thrust (lbs) | 35 lbs |
Max.ring Thrust (LBS) | 112 LBS |
Ring Clearance | 0.22 |
Ring Thickness (T) | 0.01 |
Shaft Dia. (G) | 0.125 |
Substitute Part | S7300YF100-12 |