A 9Q26-M252024
0.75" length, 1/4-20 Thread, alloy steel socket head cap screw moly coat finish
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $28.26 | 8 wks |
10 - 24 | $26.63 | 8 wks |
25 - 49 | $17.21 | 8 wks |
50+ | $13.91 | 8 wks |
$28.26
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Socket |
---|---|
Finish | Moly. Coated |
Head Style | Round |
Material | Alloy Steel |
Thread Length (L) | 0.75 Inch |
Thread Size (#) | 1/4-20 |