A 9Q26-M064020
0.63" length, #6-40 Thread, alloy steel socket head cap screw moly coat finish
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $19.65 | 4 wks |
10 - 24 | $18.18 | 4 wks |
25 - 49 | $11.61 | 4 wks |
50+ | $9.33 | 4 wks |
$19.65
Availability: 7 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Socket |
---|---|
Finish | Moly. Coated |
Head Style | Round |
Material | Alloy Steel |
Thread Length (L) | 0.625 Inch |
Thread Size (#) | #6-40 |